(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Malleable Valve, 10K Type, Globe Valve, Flanged, equipped with Reinforced PTFE Disc, External Thread B・B Type

Malleable Valve, 10K Type, Globe Valve, Flanged, equipped with Reinforced PTFE Disc, External Thread B・B Type

Special liquids can be handled by replacing the packing, gasket or main part. The main parts are made of 13 chrome stainless steel, allowing high temperature fluids up to 300°C to be used.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

M10KFDO-100

Part Number
M10KFDO-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

20,606,718 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Supply Side, Connection Type Flange Shape Supply Side, Tube Flange Nominal 100A(4B)
Control Side, Connection Type Flange Shape Control Side, Tube Flange Nominal 100A(4B) Handle Shape Round-shaped handle
Body Lining No Max. Operating Pressure(MPa) 1.37

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)