(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Public housing doorstop

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S-620AM051

Features

●The most standard closet for interior doors.

Usage

●Doorstops installed on the top of interior doors.

Specification

●Color:Hairline
●W x L(mm):20 x 126
●SPQ(piece):20

Materials

●Stainless Steel(SUS304), Resin

Accessories

●2.7 x 16 Wood Screws (3 piece)
Part Number
S-620AM051
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

71,692 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Height(mm) 30 Color White Rubber Size 125
Finish HL Material Stainless Steel (SUS304), Resin

Please check the type/dimensions/specifications of the part S-620AM051 in the Public housing doorstop series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)