(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Make corner 55R

Make corner 55R

Assembly-type, can be customized.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P-69000I

 
Part Number
P-69000I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

386,462 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 78 O.D.(φ) 80 Finish Ivory
Material Resin Dimple Machining Presence Load Capacity(㎏) 80

Please check the type/dimensions/specifications of the part P-69000I in the Make corner 55R series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)