(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Make corner brackets 135°

Make corner brackets 135°

Assembly-type, can be customized.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P-67500I

 
Part Number
P-67500I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

291,385 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 78 O.D.(φ) 80 Finish Ivory
Material Resin Dimple Machining No Load Capacity(㎏) 80

Please check the type/dimensions/specifications of the part P-67500I in the Make corner brackets 135° series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)