(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Suspending Piping Metal Fixture, Lead Pipe Band

Suspending Piping Metal Fixture, Lead Pipe Band

Support bracket for pipes that rise up. 3mm with rubber

[Features]
· Support bracket for pipes that rise up.
· Zinc Plating Finish

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A10170-0023

 
Part Number
A10170-0023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

450,957 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hanging Band Main fit tube(or application tube)outside diameter(mm) 50~Less than 60 Material Steel
Applicable Tube Type Lead Pipe Surface Treatment Electrolytic Zinc Plating Nominal Diameter (A) 50A
Band I.D. φ56 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)