(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hanging Pipe Fittings, Vibration Proof Hanging A Type (Only Set/Frame Type)

Hanging Pipe Fittings, Vibration Proof Hanging A Type (Only Set/Frame Type)

[Features]
· Vibration-proof hanging bracket for pipes and equipment.
· For heavy items.
· Colored Chromate Plated Finish.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A10299-0012

 
Part Number
A10299-0012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

839,667 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Material Steel Surface Treatment Colored Chromate Coating.
Specifications Set Static Spring Constant 506 The Diameter of Hanging Bolt W5/8
Load Range(kgf) 71.0~220.0 Rubber Hardness(Degree) 50 Qty.(piece) 1
Part number (Part number) AD-550

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)