(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Unifold Type Block

Unifold Type Block

A UNIFOLD type block for easy pipe branching. The piping ports rotate 45°.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UF03-03
UF03-03B
UF03-2F8
UF03-2F10
UF03-2F12
UF03-2T8
UF03-2T12
UF03-203
UF03-A
UF03-F12
UF03-F12B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Size T1/T Connecting Position Piping Type - 1st Fitting Applicable Tube O.D.
(Ø)
Applicable

274,505 IDR

1 Piece(s) 11 Day(s) or more 3/8BPort Extracting BlockRc Screws-Screw Type 1 Port

253,607 IDR

1 Piece(s) 10 Day(s) or more 3/8B[Tip] Port output supply blockRc Screws-Screw

370,223 IDR

1 Piece(s) 10 Day(s) or more -Port Extracting BlockOne-Touch8FUJI Type 2 Port

378,219 IDR

1 Piece(s) 10 Day(s) or more -Port Extracting BlockOne-Touch10FUJI Type 2 Port

394,475 IDR

1 Piece(s) 10 Day(s) or more -Port Extracting BlockOne-Touch12FUJI Type 2 Port

387,251 IDR

1 Piece(s) 10 Day(s) or more -Port Extracting BlockOne-Touch8Touch Connector Type 2 Port

437,044 IDR

1 Piece(s) 10 Day(s) or more -Port Extracting BlockOne-Touch12Touch Connector Type 2 Port

352,163 IDR

1 Piece(s) 10 Day(s) or more 3/8BPort Extracting BlockRc Screws-Screw Type 2 Port

184,979 IDR

1 Piece(s) 13 Day(s) or more -[Tip] Supply Blocks--Manifold Types in General

295,145 IDR

1 Piece(s) 13 Day(s) or more -Port Extracting BlockOne-Touch12FUJI Type 1 Port

274,505 IDR

1 Piece(s) 10 Day(s) or more -[Tip] Port output supply blockOne-Touch12FUJI Type

Loading...

  1. 1

Basic Information

Material Brass (C3604) Type Piping Manifold Pipe Opening Type Unifold (Single Piece of Block)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)