(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conductive Parts Case

Conductive Parts Case

Note: The CAD data for this series is being revised. The data will be available as soon as modifications are completed.

[Features]
· Useful for storing semiconductors and other electronic parts, substrates, IC cards, LCD panels, etc.
· Everything is conductive and the surfaces maintain resistances of 104 to 107 Ω/□

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ED-PC
ED-PF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSExternal Dimensions (Long Edge)
(mm)
External Dimensions (Short Edge)
(mm)
External Dimensions (Height)
(mm)

92,308 IDR

1 Piece(s) 18 Day(s) or more 1020516072

60,486 IDR

1 Piece(s) 18 Day(s) or more 102442144.5

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)