(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Collection Pipe Support Fitting Support Fitting for Drainage Header (Part Numbers)

Collection Pipe Support Fitting Support Fitting for Drainage Header

Support fitting (with anti-vibration rubber) for supporting drainage headers and drainage pipes

[Features]
· One fitting supports both right flow (R) and left flow (L).
· Because the drainage header support fitting comes with anti-vibration rubber, anti-corrosion taping is eliminated.
· Adjustment, support, and securing the level of the drainage header is easy.
· Zinc electroplating finish.
* A plate with attached nuts which can be used to remove all of the screws from the plate can also provided

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A17635-0019
A17635-0023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight H
(mm)

302,553 IDR

1 Piece(s) 16 Day(s) or more 120

332,977 IDR

1 Piece(s) 16 Day(s) or more 150

Loading...

  1. 1

Basic Information

Type Collecting Piping Supports Material Steel Applicable Tube Type Collecting Pipe
Surface Treatment Electrolytic Zinc Plating Width(mm) 225 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)