(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Floor Band - Anti-Tip Metal Fitting on The Floor Band (Part Numbers)

Floor Band - Anti-Tip Metal Fitting on The Floor Band

[Features]
▪ Anti-tip metal fittings for "Set floor nut with plate".
▪ Ideal to prevent tipping when there is a high level drainage pipe.
▪ When the pipe position is not determined, it may hit the temporary piping, hence labor-saving must be planned.
· Zinc electroplated finish.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A16389-0019

 
Part Number
A16389-0019
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

25,486 IDR

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Parts of Floor Band Material Steel Applicable Tube Type SGP/VP Tube
Surface Treatment Electrolytic Zinc Plating Specifications of Hole Size and Position φ5X7 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)