(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Spring (for Light Loads)

Disc Spring (for Light Loads)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Disc Spring (for Light Loads)
  • Disc Spring (for Light Loads)
  • On Sale Till 31/03/2026

Disc Spring (for Light Loads)
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 100
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 51
● Free State Height Minimum/Maximum (mm.) : 0.55 and 6.3 (depend on product code)
● Material : Spring Steel
[Application]
Disc springs for light load are utilized in bolted joints to maintain the desired preload force.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DB-5L
DB-6L
DB-7L
DB-8L
DB-9L
DB-10L
DB-11L
DB-12L
DB-14L
DB-16L
DB-18L
DB-20L
DB-22L
DB-25L
DB-28L
DB-30L
DB-35L
DB-45L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Plate Thickness t
(mm)
Total deflection amount
(mm)
Free Height h + t
(mm)

1,835 IDR

1 Piece(s) 12 Day(s) or more -105.20.40.30.7

2,167 IDR

1 Piece(s) 12 Day(s) or more 1012.56.20.50.350.85

2,500 IDR

1 Piece(s) 12 Day(s) or more 10147.20.50.40.9

2,321 IDR

1 Piece(s) 12 Day(s) or more -168.20.60.451.05

3,167 IDR

1 Piece(s) 12 Day(s) or more 10189.20.70.51.2

2,500 IDR

1,717 IDR

1 Piece(s) Same day 102010.20.80.551.35

3,364 IDR

1 Piece(s) 12 Day(s) or more -22.511.20.80.651.45

5,333 IDR

1 Piece(s) 12 Day(s) or more 102512.20.90.71.6

5,408 IDR

1 Piece(s) Same day -2814.210.81.8

6,000 IDR

1 Piece(s) 12 Day(s) or more 1031.516.31.20.92.1

12,667 IDR

1 Piece(s) 12 Day(s) or more 1035.518.31.212.2

18,333 IDR

1 Piece(s) 12 Day(s) or more 104020.41.51.152.65

30,833 IDR

10 Piece(s) 8 Day(s) or more 104522.41.751.33.05

22,349 IDR

1 Piece(s) 12 Day(s) or more 105025.421.43.4

49,667 IDR

1 Piece(s) 12 Day(s) or more 105628.521.63.6

38,933 IDR

1 Piece(s) Same day 1063312.51.754.25

79,779 IDR

1 Piece(s) 12 Day(s) or more 1071362.524.5

173,419 IDR

1 Piece(s) 12 Day(s) or more 1091463.52.56

Loading...

  1. 1

Basic Information

Applied Load Used for Light load Material Spring Steel Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)