(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terrapin Connector, M5 Cross Connector

Terrapin Connector, M5 Cross Connector

Easy-connect micro-miniature joints. M5 cross connector type.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M5-C

Part Number
M5-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

298,786 IDR

1 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Branch Connection Screw <=> Screw Multipoint Shape M5 Cross Connector Material C3604 (Brass)
Surface Treatment No Screw Types M Nominal of Thread M5
Screw Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part M5-C in the Terrapin Connector, M5 Cross Connector series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)