(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster With Rubber for Heavy Weights (Long Screw Type) D-C-L-R (D-C-L-R16X250)

Adjuster With Rubber for Heavy Weights (Long Screw Type) D-C-L-R D-C-L-R16X250

A long screw adjuster with rubber having a wide adjustment range

[Features]
· Please refer to the caulking method of the D-C III receiver.
· Receiver features a chloroprene rubber coating.
· Groove processing has been applied to the rear surface of the rubber to make it non-slippery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D-C-L-R16X250

Part Number
D-C-L-R16X250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Thread Length L1
(mm)
Nominal of Thread M
(mm)
Properties

359,029 IDR

1 Piece(s) 8 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate25016Standard

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle No
Material of rubber part Chloroprene Rubber Width A(mm) 85 Load Capacity(kN) 9.8
Main Body Height l(mm) 27 Swivel Mechanism No Adjusting for Hex Socket "No Licking" No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)