(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster for Corners, D-DII (D-D2 12X75SUS)

Adjuster for Corners, D-DII D-D2 12X75SUS

A space saving type adjuster that can be neatly stored in corners. Note: Please be advised that the model number in VONA has been changed from "D-D II" to "D-D2."

[Features]
· A special adjustment bolt for corners.
· Please use together with D-D I.
· Please use accessories such as hex nuts, etc.
· The portion that makes contact with the wall is folded.
· As a result, the structure features a load resistance that is dramatically higher than products from other manufacturers in which the receiver is cut.
· According to our in-house experiments, the strength has been enhanced by approximately four times.
· In terms of its relation to the wall surface, the bolt hole has undergone special machining different from that of normal receiver.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D-D2 12X75SUS

Part Number
D-D2 12X75SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Length L1
(mm)

200,970 IDR

1 Piece(s) 8 Day(s) or more 75

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Pedestal Cut Height Adjusting Handle No
Screw Material Equivalent to SUS304 Surface Treatment of Thread Passivated Catch Plate SUS304 Steel Plate
Surface Treatment Passivated Width A(mm) 45 Load Capacity(kN) 4.9
Main Body Height l(mm) 14 Nominal of Thread M(mm) 12 Properties Standard / Corrosion Resistance
Swivel Mechanism No Adjusting for Hex Socket "No Licking" No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)