(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Roller Conveyor M Series (RS-6015) Diameter ø60.5 × Width 100 - 1000 (Part Numbers)

Stainless Steel Roller Conveyor M Series (RS-6015) Diameter ø60.5 × Width 100 - 1000

A resin flanged ø60 stainless steel roller conveyor for moderate to light loads. Replaceable bearings. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

[Features]
· Roller diameter is ø60.5, and minimum roller interval is P75.
· Roller width (nominal) 100W to 800W in increments of 50 mm.
· This roller can also be manufactured in non-standard sizes.
· Standard bearing: high quality.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number
RS-6015-[500-3000/1]L-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[75,​100,​150,​200]P
RS-6015-[500-3000/1]L-[101-199/1]W-[75,​100,​150,​200]P
RS-6015-[500-3000/1]L-[201-299/1]W-[75,​100,​150,​200]P
RS-6015-[500-3000/1]L-[301-399/1]W-[75,​100,​150,​200]P
RS-6015-[500-3000/1]L-[401-499/1]W-[75,​100,​150,​200]P
RS-6015-[500-3000/1]L-[501-599/1]W-[75,​100,​150,​200]P
RS-6015-[500-3000/1]L-[601-699/1]W-[75,​100,​150,​200]P
RS-6015-[500-3000/1]L-[701-799/1]W-[75,​100,​150,​200]P
RS-6015-[500-3000/1]L-[801-899/1]W-[75,​100,​150,​200]P
RS-6015-[500-3000/1]L-[901-999/1]W-[75,​100,​150,​200]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Machine Length L
(mm)

-

1 Piece(s) 16 Day(s) or more 100 ~ 100075 ~ 200500 ~ 3000

-

1 Piece(s) 16 Day(s) or more 101 ~ 19975 ~ 200500 ~ 3000

-

1 Piece(s) 16 Day(s) or more 201 ~ 29975 ~ 200500 ~ 3000

-

1 Piece(s) 16 Day(s) or more 301 ~ 39975 ~ 200500 ~ 3000

-

1 Piece(s) 16 Day(s) or more 401 ~ 49975 ~ 200500 ~ 3000

-

1 Piece(s) 16 Day(s) or more 501 ~ 59975 ~ 200500 ~ 3000

-

1 Piece(s) 16 Day(s) or more 601 ~ 69975 ~ 200500 ~ 3000

-

1 Piece(s) 16 Day(s) or more 701 ~ 79975 ~ 200500 ~ 3000

-

1 Piece(s) 16 Day(s) or more 801 ~ 89975 ~ 200500 ~ 3000

-

1 Piece(s) 16 Day(s) or more 901 ~ 99975 ~ 200500 ~ 3000

Loading...

  1. 1
 

Basic Information

Roller Material Stainless Steel Roller Outer Dia. D(Ø) 60.5 Roller Thickness t(mm) 1.5
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Stainless Steel Frame Surface Treatment No Roller Surface Treatment No
Machine Height H(mm) 101.7 Roller Strength(N / 1pc.) 421.7::1255.3 Specifications Standard / Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)