(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type (Part Numbers)

[Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type

An individual block from the THK LM guide SHS series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· Circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· Each of the rail rows has been positioned at a 45° contact angle so that the rated load will be the same for all four directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used in any position, and is also stable due to incurring a preload with a good balance, and makes it possible to maintain a constant low friction coefficient, and increase rigidity in four directions.
·
· Cross-section

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SHS15LC1(GK)
SHS15LC1SS(GK)
SHS15LC1UU(GK)
SHS15LV1(GK)
SHS15LV1SS(GK)
SHS15LV1UU(GK)
SHS20C1UU(GK)
SHS25LC1SS(GK)
SHS25LR1SS(GK)
SHS25V1SS(GK)
SHS30LV1SS(GK)
SHS30R1SS(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBlock Type
(mm)
Nominal Part Number Block Mounting Hole Pitch (Width Direction) Block Mounting Hole Pitch (Length Direction) Block Mounting Hole Diameter Rail Mounting Hole Pitch Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

1,451,895 IDR

1 Piece(s) 8 Day(s) or more 10Wide1538304.4604.54779.4M5Through63No

2,326,769 IDR

1 Piece(s) 8 Day(s) or more 10Wide1538304.4604.54779.4M5Through63Seal (end+side+inner)

1,562,834 IDR

1 Piece(s) 11 Day(s) or more 10Wide1538304.4604.54779.4M5Through63End seal

1,451,895 IDR

1 Piece(s) 8 Day(s) or more 10Standard1526344604.53479.4M4463No

2,326,769 IDR

1 Piece(s) 8 Day(s) or more 10Standard1526344604.53479.4M4463Seal (end+side+inner)

1,562,834 IDR

1 Piece(s) 11 Day(s) or more 10Standard1526344604.53479.4M4463End seal

1,332,996 IDR

1 Piece(s) 8 Day(s) or more 10Wide2053405.46066379M6Through59End seal

3,319,692 IDR

1 Piece(s) 11 Day(s) 10Wide2557456.860770109M8Through88Seal (end+side+inner)

3,319,692 IDR

1 Piece(s) 11 Day(s) 10Standard253550660748109M6888Seal (end+side+inner)

2,845,385 IDR

1 Piece(s) 8 Day(s) 10Standard25353566074892M66.571Seal (end+side+inner)

4,101,846 IDR

1 Piece(s) 8 Day(s) 10Standard304060880960131M88105Seal (end+side+inner)

3,544,462 IDR

1 Piece(s) 11 Day(s) 10Standard304040880960106M81080Seal (end+side+inner)

Loading...

  1. 1

Basic Information

Rail Type Standard Set / Single Item Block only Radial Clearance(N・m) Normal
Accuracy Grade(N・m) Standard Grade Material Carbon Steel Ball Arrangement 4 Rows of Circular
No. of Blocks Used On The Same Rail(mm) 1 Retainer Presence Lubrication System(mm) No
Rolling Element Ball Mounting hole for blocks Tapped Holes Number of Block Mounting Holes(holes) 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)