(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Indicator & Scale Indicator Knob (DK01F, 208, 209)

Indicator & Scale Indicator Knob (DK01F, 208, 209)

The shaft hole diameter is 14 mm. This small knob has an integrated indicator with an outer diameter of 36 mm. The digital display reduces errors caused by incorrect reading. Compatible with all kinds of feed screw pitches. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· This is a position indicator that is integrated with a knob.
· The outer diameter is ø36 mm, and it is lightweight and small model.
· Uses a shaft sleeve compatible with ø8, 10, and 12 hole diameters.
· Counter window visible through the magnifying glass.

PDF

Part Number

Configured Part Number is shown.

DK209L1.5B

Part Number
DK209L1.5B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,695,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type_2 Position Indicator Position Indicator Size_2 Standard Collar Red
Reading Direction(details of the actual reading direction, please confirm the catalog of the manufacturer.) 209 Pitch of the feed screw 1.5 Rotation Display(Please actual display state check the manufacturer catalog ) 001.5
Rotation Direction Count up: Left rotation Presence or Absence of Knob No

Please check the type/dimensions/specifications of the part DK209L1.5B in the Indicator & Scale Indicator Knob (DK01F, 208, 209) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)