(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2K Clamp CP2K Type

2K Clamp CP2K Type

Sanitary clamp for medium and low pressure.
[Features]
・ ISO standard clamp union fittings are unions that are assembled by sandwiching a gasket with ferrules and tightening with a clamp
・ The union has a structure in which the inner surface of the pipe and the sealing surface match when tightened
・ The welded clamp union is joined to the sanitary pipe by argon arc TIG welding. The inner and outer diameter dimensions of the welded part are based on the dimensions of JIS G 3447 stainless steel sanitary pipe
・ The expandable clamp union uses a tube expander to expand the pipe and join the fitting
・ Welded type: 1.0 MPa or less, expandable type: 0.2 MPa or less

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CP2K-SCS13-1.5S
CP2K-SCS13-2.0S
CP2K-SCS13-2.5S
CP2K-SCS13-3.0S
CP2K-SCS13-3.5S
CP2K-SCS13-4.0S
CP2K-SCS13-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Outside Diameter D Nominal Outside Diameter D
(φ)

247,807 IDR

1 Piece(s) 8 Day(s) or more 1.0S~2.0S1.5S

278,005 IDR

1 Piece(s) 8 Day(s) or more 1.0S~2.0S2.0S

333,654 IDR

1 Piece(s) 8 Day(s) or more 2.5S~4.5S2.5S

376,221 IDR

1 Piece(s) 8 Day(s) or more 2.5S~4.5S3.0S

460,711 IDR

1 Piece(s) 8 Day(s) or more 2.5S~4.5S3.5S

540,703 IDR

1 Piece(s) 8 Day(s) or more 2.5S~4.5S4.0S

302,723 IDR

1 Piece(s) 8 Day(s) or more 8A~15A15A

Loading...

  1. 1

Basic Information

Type Clamp Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union Type 2K

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)