(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ferrule Gasket A Type

Ferrule Gasket A Type

[Features]
・ Very little liquid penetration, significantly reducing the odor of the gasket
・ Ideal when introducing HACCP
・ Very low extract from the material, ideal for ultraclean processes
・ Maintains rubber properties even at high temperatures
・ Sufficient sealing is possible even in the steam line (Operating temperature 145°C or less)
・ It has excellent sealing performance at high temperatures and can be used for aseptic lines and aseptic systems
・ Can be used for most chemicals that were difficult to use with conventional rubber
・ Can be used without problems for the following chemicals
・ ex. Sodium hydroxide, sodium hypochlorite, hydrogen peroxide solution, peracetic acid, nitric acid, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GS-LC-EPDM-1.0S
GS-LC-EPDM-1.5S
GS-LC-EPDM-1.25S
GS-LC-EPDM-2.0S
GS-LC-EPDM-2.5S
GS-LC-EPDM-3.0S
GS-LC-EPDM-3.5S
GS-LC-EPDM-4.0S
GS-LC-FPM-1.0S
GS-LC-FPM-1.5S
GS-LC-FPM-1.25S
GS-LC-FPM-2.0S
GS-LC-FPM-2.5S
GS-LC-FPM-3.0S
GS-LC-FPM-3.5S
GS-LC-FPM-4.0S
GS-LC-NBR-1.0S
GS-LC-NBR-1.5S
GS-LC-NBR-1.25S
GS-LC-NBR-2.0S
GS-LC-NBR-2.5S
GS-LC-NBR-3.0S
GS-LC-NBR-3.5S
GS-LC-NBR-4.0S
GS-LC-SI-1.0S
GS-LC-SI-1.5S
GS-LC-SI-1.25S
GS-LC-SI-2.0S
GS-LC-SI-2.5S
GS-LC-SI-3.0S
GS-LC-SI-3.5S
GS-LC-SI-4.0S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Outside Diameter D Gasket material Nominal Outside Diameter D
(φ)

40,116 IDR

1 Piece(s) 8 Day(s) or more 1.0S~2.0SEPDM1.0S

39,887 IDR

1 Piece(s) 8 Day(s) or more 1.0S~2.0SEPDM1.5S

36,936 IDR

1 Piece(s) 15 Day(s) or more 1.0S~2.0SEPDM1.25S

45,276 IDR

1 Piece(s) 8 Day(s) or more 1.0S~2.0SEPDM2.0S

60,908 IDR

1 Piece(s) 11 Day(s) or more 2.5S~4.5SEPDM2.5S

77,582 IDR

1 Piece(s) 11 Day(s) or more 2.5S~4.5SEPDM3.0S

89,375 IDR

1 Piece(s) 19 Day(s) or more 2.5S~4.5SEPDM3.5S

89,604 IDR

1 Piece(s) 15 Day(s) or more 2.5S~4.5SEPDM4.0S

150,609 IDR

1 Piece(s) 19 Day(s) or more 1.0S~2.0SFluorine Rubber1.0S

150,380 IDR

1 Piece(s) 8 Day(s) or more 1.0S~2.0SFluorine Rubber1.5S

150,457 IDR

1 Piece(s) 15 Day(s) or more 1.0S~2.0SFluorine Rubber1.25S

181,568 IDR

1 Piece(s) 11 Day(s) or more 1.0S~2.0SFluorine Rubber2.0S

212,681 IDR

1 Piece(s) 15 Day(s) or more 2.5S~4.5SFluorine Rubber2.5S

259,426 IDR

1 Piece(s) 15 Day(s) or more 2.5S~4.5SFluorine Rubber3.0S

337,054 IDR

1 Piece(s) 19 Day(s) or more 2.5S~4.5SFluorine Rubber3.5S

383,723 IDR

1 Piece(s) 15 Day(s) or more 2.5S~4.5SFluorine Rubber4.0S

37,088 IDR

1 Piece(s) 15 Day(s) or more 1.0S~2.0SNBR1.0S

36,859 IDR

1 Piece(s) 15 Day(s) or more 1.0S~2.0SNBR1.5S

36,936 IDR

1 Piece(s) 11 Day(s) or more 1.0S~2.0SNBR1.25S

42,249 IDR

1 Piece(s) 15 Day(s) or more 1.0S~2.0SNBR2.0S

57,880 IDR

1 Piece(s) 15 Day(s) or more 2.5S~4.5SNBR2.5S

73,666 IDR

1 Piece(s) 15 Day(s) or more 2.5S~4.5SNBR3.0S

89,375 IDR

1 Piece(s) 15 Day(s) or more 2.5S~4.5SNBR3.5S

89,604 IDR

1 Piece(s) 15 Day(s) or more 2.5S~4.5SNBR4.0S

45,276 IDR

1 Piece(s) 11 Day(s) or more 1.0S~2.0SSilicon Rubber1.0S

45,047 IDR

1 Piece(s) 8 Day(s) or more 1.0S~2.0SSilicon Rubber1.5S

42,097 IDR

1 Piece(s) 15 Day(s) or more 1.0S~2.0SSilicon Rubber1.25S

47,856 IDR

1 Piece(s) 8 Day(s) or more 1.0S~2.0SSilicon Rubber2.0S

60,908 IDR

1 Piece(s) 11 Day(s) or more 2.5S~4.5SSilicon Rubber2.5S

77,582 IDR

1 Piece(s) 11 Day(s) or more 2.5S~4.5SSilicon Rubber3.0S

104,854 IDR

1 Piece(s) 11 Day(s) or more 2.5S~4.5SSilicon Rubber3.5S

108,111 IDR

1 Piece(s) 11 Day(s) or more 2.5S~4.5SSilicon Rubber4.0S

Loading...

  1. 1

Basic Information

Type Gasket Gasket type Ferrule Gasket Type A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)