(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joint System, Single Action Joint Retrofitting Type_PJ

Joint System, Single Action Joint Retrofitting Type_PJ

Simple to mount.

[Features]
· This is a joint system for simple mounting of aluminum extrusions together using one groove.
· It can be mounted directly in the desired position and retrofitted.
· Aluminum extrusions can be joined with just one screw, eliminating the need of using nuts or positioning.
· Work time can be reduced with a unique mounting system.
· Usable with a wide range of aluminum frames from various manufacturers (some manufacturers cannot be used).
· PJ-80HAThe PJ-80HA and PJ-100HA can change the way which the joint cover faces, so 5mm panels can be installed (Screw hole specifications can be selected).
· The exterior is neat, making the cabinet and device look beautiful.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PJ-60A
PJ-60AT
PJ-80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications

157,714 IDR

1 Piece(s) 12 Day(s) For groove width 6 mm (without tap holes)

164,286 IDR

1 Piece(s) Quote For groove width 6 mm (with tap hole M4, one side)

133,846 IDR

1 Piece(s) 12 Day(s) For groove width 8 mm (without tap holes)

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)