(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LAMP One touch Box Lock_BL-70Y

LAMP One touch Box Lock_BL-70Y

[Features]
· Lock by just closing the lid, easy to lock and easy to operate.
· Pressing the push button (3) raises the key pad (2) and releases the lock.
· Safely lock using key.
· There are 5 different locking numbers

PDF

Part Number

Configured Part Number is shown.

BL70YD

 
Part Number
BL70YD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

425,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Body Material Zinc alloy (ZDC) Main Body Finishing Silver coating Other Model Numbers / Same Model Number Same Number
Color(mm) Silver Ordering Code 584-1097

Please check the type/dimensions/specifications of the part BL70YD in the LAMP One touch Box Lock_BL-70Y series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)