(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slide Bar Latch, SUS Inside Latch BLL

Slide Bar Latch, SUS Inside Latch BLL

SUS Inside Latch BLL (Swing Latch)
This equipment is suitable for locking doors, windows, furniture and tooling cabinet.
It can use without latch assembly, however this equipment come up with the hasp latch, which is like a stopper, for holding the lever after rotating to the other side. the latch always install on door frame
[Features]
• Latch bolt snaps into strike to prevent accidental release such as vibration
• Easy and convenient for installation (Use screw only 4 pcs)
• Latch arm length: 4 sizes (48, 63 85 และ 105 mm.)
• Material: Stainless steel (SUS304)
[Applications]
Suitable for locking doors, windows, furniture and tooling cabinet

PDF

Part Number

Configured Part Number is shown.

BLL-45

 
Part Number
BLL-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

252,770 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Length(mm) 48 Ordering Code 376-9666

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)