(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Structure and features]
· Because this cross roller ring has a 90° V-groove shape with a rolling cylinder spacer retainer passing through the rotating surface in a mutual orthogonal arrangement, it can support all kinds of loads such as radial loads, axial loads, and moment loads with a single bearing. The outer ring measurements are minimized and compacted, but it still maintains high rigidity. For this reason, it is optimal for a variety of applications such as manufacturing robot joints and turning parts, machining center turning tables, manipulator rotating parts, precision rotary tables, medical equipment, measurement equipment, and IC manufacturing equipment.
· [Types and features]
· Although the main measurements of the RE shape are the same size as the RB shape, this model is used in areas where inner ring rotation accuracy is required.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | I.D. d (φ) | Outer Diameter D (φ) | Roller Pitch Circle Diameter (mm) | Seal | Radial clearance symbol (mm) |
---|---|---|---|---|---|---|---|---|---|---|
4,328,000 IDR | 1 Piece(s) | 25 Day(s) or more | - | 100 | 150 | 127 | No | C0 | ||
4,328,000 IDR | 1 Piece(s) | 25 Day(s) or more | - | 100 | 150 | 127 | No | C1 | ||
5,188,170 IDR | 1 Piece(s) | 25 Day(s) or more | - | 100 | 150 | 127 | No | CC0 | ||
4,973,256 IDR | 1 Piece(s) | 25 Day(s) or more | - | 100 | 150 | 127 | Presence | C0 | ||
4,973,256 IDR | 1 Piece(s) | 25 Day(s) or more | - | 100 | 150 | 127 | Presence | C1 | ||
5,976,616 IDR | 1 Piece(s) | 25 Day(s) or more | - | 100 | 150 | 127 | Presence | CC0 | ||
4,996,992 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 135 | 123.3 | No | C0 | ||
4,996,992 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 135 | 123.3 | No | C1 | ||
6,000,609 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 135 | 123.3 | No | CC0 | ||
5,737,708 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 135 | 123.3 | Presence | C0 | ||
5,737,708 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 135 | 123.3 | Presence | C1 | ||
6,908,509 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 135 | 123.3 | Presence | CC0 | ||
4,686,360 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 145 | 129 | No | C0 | ||
4,686,360 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 145 | 129 | No | C1 | ||
5,618,254 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 145 | 129 | No | CC0 | ||
5,403,341 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 145 | 129 | Presence | C0 | ||
5,403,341 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 145 | 129 | Presence | C1 | ||
6,478,424 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 145 | 129 | Presence | CC0 | ||
5,068,716 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 160 | 137 | No | C0 | ||
5,068,716 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 160 | 137 | No | C1 | ||
6,072,333 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 160 | 137 | No | CC0 | ||
5,833,426 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 160 | 137 | Presence | C0 | ||
5,833,426 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 160 | 137 | Presence | C1 | ||
6,980,232 IDR | 1 Piece(s) | 25 Day(s) or more | - | 110 | 160 | 137 | Presence | CC0 | ||
5,427,077 IDR | 1 Piece(s) | 25 Day(s) or more | - | 120 | 180 | 152 | No | C0 | ||
5,427,077 IDR | 1 Piece(s) | 25 Day(s) or more | - | 120 | 180 | 152 | No | C1 | ||
6,526,154 IDR | 1 Piece(s) | 25 Day(s) or more | - | 120 | 180 | 152 | No | CC0 | ||
6,263,510 IDR | 1 Piece(s) | 25 Day(s) or more | - | 120 | 180 | 152 | Presence | C0 | ||
6,263,510 IDR | 1 Piece(s) | 25 Day(s) or more | - | 120 | 180 | 152 | Presence | C1 | ||
7,505,777 IDR | 1 Piece(s) | 25 Day(s) or more | - | 120 | 180 | 152 | Presence | CC0 | ||
6,382,706 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 160 | 146 | No | C0 | ||
6,382,706 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 160 | 146 | No | C1 | ||
7,672,961 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 160 | 146 | No | CC0 | ||
7,314,858 IDR | 1 Piece(s) | 25 Day(s) or more | 10 | 130 | 160 | 146 | Presence | C0 | ||
7,314,858 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 160 | 146 | Presence | C1 | ||
8,819,767 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 160 | 146 | Presence | CC0 | ||
6,550,148 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 190 | 162 | No | C0 | ||
6,550,148 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 190 | 162 | No | C1 | ||
7,864,139 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 190 | 162 | No | CC0 | ||
7,553,765 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 190 | 162 | Presence | C0 | ||
7,553,765 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 190 | 162 | Presence | C1 | ||
9,058,933 IDR | 1 Piece(s) | 25 Day(s) or more | - | 130 | 190 | 162 | Presence | CC0 | ||
6,980,232 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 175 | 160 | No | C0 | ||
6,980,232 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 175 | 160 | No | C1 | ||
8,389,941 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 175 | 160 | No | CC0 | ||
8,031,580 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 175 | 160 | Presence | C0 | ||
8,031,580 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 175 | 160 | Presence | C1 | ||
9,656,201 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 175 | 160 | Presence | CC0 | ||
7,123,681 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 200 | 172 | No | C0 | ||
7,123,681 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 200 | 172 | No | C1 | ||
8,533,131 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 200 | 172 | No | CC0 | ||
8,198,763 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 200 | 172 | Presence | C0 | ||
8,198,763 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 200 | 172 | Presence | C1 | ||
9,799,650 IDR | 1 Piece(s) | 25 Day(s) or more | - | 140 | 200 | 172 | Presence | CC0 | ||
8,055,315 IDR | 1 Piece(s) | 25 Day(s) or more | - | 150 | 180 | 166 | No | C0 | ||
8,055,315 IDR | 1 Piece(s) | 25 Day(s) or more | - | 150 | 180 | 166 | No | C1 | ||
9,656,201 IDR | 1 Piece(s) | 25 Day(s) or more | - | 150 | 180 | 166 | No | CC0 | ||
9,274,105 IDR | 1 Piece(s) | 25 Day(s) or more | - | 150 | 180 | 166 | Presence | C0 | ||
9,274,105 IDR | 1 Piece(s) | 25 Day(s) or more | - | 150 | 180 | 166 | Presence | C1 | ||
11,113,640 IDR | 1 Piece(s) | 25 Day(s) or more | - | 150 | 180 | 166 | Presence | CC0 |
Loading...
Resolution Type | Inner ring division |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy