(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clean regulator RC2000 series

Clean regulator RC2000 series

Greaseless stainless steel body. Ideal for clean air, N2 pressure regulation. Compact, high flow. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Equivalent to class four, with an extremely compact space-saving cylinder

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RC2000-[8,​10]-P90
RC2000-[8,​10]-[GY49,​GZ49]-P90
RC2000-[8,​10]-[GY49,​GZ49]B3-P90
RC2000-[8,​10]-[GY49,​GZ49]B3E1-P90
RC2000-[8,​10]-[GY49,​GZ49]E1-P90
RC2000-[8,​10]-B3-P90
RC2000-[8,​10]-B3E1-P90
RC2000-[8,​10]-E1-P90
RC2000-[8,​10]-L-P90
RC2000-[8,​10]-L-[GY49,​GZ49]-P90
RC2000-[8,​10]-L-[GY49,​GZ49]B3-P90
RC2000-[8,​10]-L-[GY49,​GZ49]B3E1-P90
RC2000-[8,​10]-L-[GY49,​GZ49]E1-P90
RC2000-[8,​10]-L-B3-P90
RC2000-[8,​10]-L-B3E1-P90
RC2000-[8,​10]-L-E1-P90
RC2000-[8,​10]-LN-P90
RC2000-[8,​10]-LN-[GY49,​GZ49]-P90
RC2000-[8,​10]-LN-[GY49,​GZ49]B3-P90
RC2000-[8,​10]-LN-[GY49,​GZ49]B3E1-P90
RC2000-[8,​10]-LN-[GY49,​GZ49]E1-P90
RC2000-[8,​10]-LN-B3-P90
RC2000-[8,​10]-LN-B3E1-P90
RC2000-[8,​10]-LN-E1-P90
RC2000-[8,​10]-N-P90
RC2000-[8,​10]-N-[GY49,​GZ49]-P90
RC2000-[8,​10]-N-[GY49,​GZ49]B3-P90
RC2000-[8,​10]-N-[GY49,​GZ49]B3E1-P90
RC2000-[8,​10]-N-[GY49,​GZ49]E1-P90
RC2000-[8,​10]-N-B3-P90
RC2000-[8,​10]-N-B3E1-P90
RC2000-[8,​10]-N-E1-P90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Environment Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Bracket Pressure Range Fitting (for Exhaust Processing) Pressure Gauge

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8NA0.05 to 0.7 MPaNANA

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8NA0.05 to 0.7 MPaNAG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8L-Shaped Bracket0.05 to 0.7 MPaNAG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8L-Shaped Bracket0.05 to 0.7 MPaFittings IncludedG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8NA0.05 to 0.7 MPaFittings IncludedG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8L-Shaped Bracket0.05 to 0.7 MPaNANA

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8L-Shaped Bracket0.05 to 0.7 MPaFittings IncludedNA

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8NA0.05 to 0.7 MPaFittings IncludedNA

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8NA0.02 to 0.2 MPaNANA

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8NA0.02 to 0.2 MPaNAG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8L-Shaped Bracket0.02 to 0.2 MPaNAG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8L-Shaped Bracket0.02 to 0.2 MPaFittings IncludedG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8NA0.02 to 0.2 MPaFittings IncludedG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8L-Shaped Bracket0.02 to 0.2 MPaNANA

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8L-Shaped Bracket0.02 to 0.2 MPaFittings IncludedNA

-

1 Piece(s) 16 Day(s) or more Available in CleanPresenceRc1/4 / 3/8NA0.02 to 0.2 MPaFittings IncludedNA

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8NA0.02 to 0.2 MPaNANA

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8NA0.02 to 0.2 MPaNAG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8L-Shaped Bracket0.02 to 0.2 MPaNAG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8L-Shaped Bracket0.02 to 0.2 MPaFittings IncludedG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8NA0.02 to 0.2 MPaFittings IncludedG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8L-Shaped Bracket0.02 to 0.2 MPaNANA

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8L-Shaped Bracket0.02 to 0.2 MPaFittings IncludedNA

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8NA0.02 to 0.2 MPaFittings IncludedNA

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8NA0.05 to 0.7 MPaNANA

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8NA0.05 to 0.7 MPaNAG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8L-Shaped Bracket0.05 to 0.7 MPaNAG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8L-Shaped Bracket0.05 to 0.7 MPaFittings IncludedG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8NA0.05 to 0.7 MPaFittings IncludedG49D-6-□-P90 / G49D-6-□-P94

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8L-Shaped Bracket0.05 to 0.7 MPaNANA

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8L-Shaped Bracket0.05 to 0.7 MPaFittings IncludedNA

-

1 Piece(s) 16 Day(s) or more Available in CleanNoRc1/4 / 3/8NA0.05 to 0.7 MPaFittings IncludedNA

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air / Nitrogen
Shape Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)