(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jabucon Curve Belt Type Belt Conveyor

Jabucon Curve Belt Type Belt Conveyor

Curve belt conveyor with water resistant structure capable of switching direction in minimal space.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
JCB[20,​30,​40,​50,​60]D[L,​R][45,​60,​90]A[08,​18,​24,​36][L,​R]09[X,​Y,​Z]-[G,​W]
JCB[20,​30,​40,​50,​60]D[L,​R][45,​60,​90]F[08,​18,​24,​36][L,​R]09[X,​Y,​Z]-[G,​W]
JCB[20,​30,​40,​50,​60]D[L,​R][45,​60,​90]G[08,​18,​24,​36][L,​R]09[X,​Y,​Z]-[G,​W]
JCB[20,​30,​40,​50,​60]D[L,​R][45,​60,​90]N[08,​18,​24,​36][L,​R]09[X,​Y,​Z]-[G,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Curve Angle Power Supply Speed Control Method Inverter Speed Conversion (Manufacturer) Controller Mounting Direction Motor Output Speed Code Drive Part Mounting Direction Drive Part Type Belt Color

-

1 Piece(s) 19 Day(s) or more 200 ~ 60045 ~ 90AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Transmission of Speed Controller-Left Side / Right Side90 W8 ~ 36Left Side (Counterclockwise) / Right Side (Clockwise)Lower AttachmentGreen / White

-

1 Piece(s) 19 Day(s) or more 200 ~ 60045 ~ 90AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Inverter Speed-Left Side / Right Side90 W8 ~ 36Left Side (Counterclockwise) / Right Side (Clockwise)Lower AttachmentGreen / White

-

1 Piece(s) 19 Day(s) or more 200 ~ 60045 ~ 90AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Inverter Speed-Left Side / Right Side90 W8 ~ 36Left Side (Counterclockwise) / Right Side (Clockwise)Lower AttachmentGreen / White

-

1 Piece(s) 19 Day(s) or more 200 ~ 60045 ~ 90AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Constant Speed-Left Side / Right Side90 W8 ~ 36Left Side (Counterclockwise) / Right Side (Clockwise)Lower AttachmentGreen / White

Loading...

  1. 1

Basic Information

Max. Mass of Conveyed Material(kg) 15 Features Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)