(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belt Conveyor Mini Ultra Compact Type Conveyor Belt Head Drive / Meanderless

Belt Conveyor Mini Ultra Compact Type Conveyor Belt Head Drive / Meanderless

Ultra compact conveyor ideal for setting in machine equipment.
Conveyor length is in (1 cm) units.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MHG[50,​75,​100][L,​R][50-150/1]S[06,​10,​15][D,​X,​Y,​Z]-[G,​W]

Part Number
MHG[50,​75,​100][L,​R][50-150/1]S[06,​10,​15][D,​X,​Y,​Z]-[G,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Power Supply Speed Code Drive Part Mounting Direction Belt Color

-

1 Piece(s) 17 Day(s) or more 50 ~ 10050 ~ 150AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) / DC24VS06 / S10 / S15Left Side / Right Side (Standard)Green / White

Loading...

  1. 1

Basic Information

Driving Type Head drive Max. Conveyance Speed(m/min) 15.5 Tail Roller Dia. D (Tail Transfer Part R)(mm) 17.3
Drive Roller Dia.(mm) 57 Belt Material Polyurethane Reverse Switch Option No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)