(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belcon Mini Trough Belt Conveyor

Belcon Mini Trough Belt Conveyor

Conveyor length is in (1 cm) units.

[Features]
· Loose items and small, unstable products are safely transported with boat bottom belt.
· Unstable conveyed items and loose items reliably transported.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DMV[20,​25,​30,​35,​40,​50,​60]DL[100-600/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]DL[100-600/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]DL[100-600/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]DL[100-600/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]DR[100-600/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]DR[100-600/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]DR[100-600/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]DR[100-600/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SL[100-600/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SL[100-600/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-S-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SL[100-600/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SL[100-600/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-S-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SL[100-600/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SL[100-600/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-S-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SL[100-600/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SL[100-600/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]L[02,​03,​04,​05,​06,​09][X,​Y,​Z]-S-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SR[100-600/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SR[100-600/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-S-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SR[100-600/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SR[100-600/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-S-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SR[100-600/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SR[100-600/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-S-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SR[100-600/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMV[20,​25,​30,​35,​40,​50,​60]SR[100-600/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43]R[02,​03,​04,​05,​06,​09][X,​Y,​Z]-S-[G,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Speed Control Method Power Supply Inverter Speed Conversion (Manufacturer) Cover Specification *When “Lower Attachment” Drive Part Type is selected Controller Mounting Direction Motor Output Speed Code Drive Part Mounting Direction Drive Part Type Belt Color

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeLeft Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideLower AttachmentGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeLeft Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideLower AttachmentGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeLeft Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideLower AttachmentGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeLeft Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideLower AttachmentGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeRight Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideLower AttachmentGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeRight Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideLower AttachmentGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeRight Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideLower AttachmentGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeRight Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideLower AttachmentGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Left Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Left Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Left Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Left Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Left Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Left Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Left Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Left Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Left SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Right Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Right Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Right Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Right Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Right Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Right Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Right Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideSlimGreen / White

-

1 Piece(s) 18 Day(s) or more 197 ~ 597100 ~ 600Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Right Side25W / 30W / 40W / 50W / 60W / 90W2 ~ 43Right SideSlimGreen / White

Loading...

  1. 1

Basic Information

Driving Type Center drive Max. Conveyance Speed(m/min) 49.0 Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2
Belt Material Polyurethane Reverse Switch Option No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)