(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thermocouple Sheet

Thermocouple Sheet

A highly responsive temperature sensor consisting of various thermocouples (T, K) formed onto an insulation sheet. The terminals are processed to a fixed length, enabling immediate use after setting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TCSTL

 
Part Number
TCSTL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

749,996 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Operating Environment Standard
Thermocouple Type K Working Temperature Range(℃) -200::200 Terminal Shape Lead out straight type/Crimp Spade
Lead Wire Insulation Material fluoropolymer Lead Wire Length F(m) 2 Specifications K
Dimensions 7 × 7 square × 2000L

Please check the type/dimensions/specifications of the part TCSTL in the Thermocouple Sheet series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)