(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SAE"O" Ring Boss Connection JIC37° Flare SAE Male Connector (Part Numbers)

SAE"O" Ring Boss Connection JIC37° Flare SAE Male Connector

Shape: Nipple
· Connection type: UNF37 FCS
· Material: steel

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4015-16

 
Part Number
4015-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

365,092 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adapter Shape Nipple Connection Type Male thread × Male thread
Connection Type M2 UNF37° Material Steel Connection screw T1 1 5/16-12
Connection screw T2 1 5/16-12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)