(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PT Connection JIS "O"-Ring Boss O-Ring Boss Male 45° Elbow

PT Connection JIS "O"-Ring Boss O-Ring Boss Male 45° Elbow

Shape: 90° Elbow, 45° Elbow
· Connection type: PT
· Material: steel

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1105-04

 
Part Number
1105-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

236,634 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Connection Type M2 PT Material Steel Connection screw T1 1/4
Connection screw T2 1/4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)