(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

20K Strainer Screw-In, General Purpose Y-Shaped Ductile Iron

20K Strainer Screw-In, General Purpose Y-Shaped Ductile Iron

A Y-shaped strainer made of ductile iron. [Main Body Material]Ductile iron

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

20FDY-10A

 
Part Number
20FDY-10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,875,112 IDR

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 20K
Material Ductile Iron Supply Side, Connection Type Rc Supply Side, Plumbing Thread Nominal 3/8B(10A)
Control Side, Connection Type Rc Control Side, Plumbing Thread Nominal 3/8B(10A) Max. Operating Pressure(MPa) 2.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)