(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lock Coupler 200, Steel, SH (Part Numbers)

Lock Coupler 200, Steel, SH

Sleeve lock mechanism for protecting against unexpected separation. Single touch connection to High Coupler with small diameter is feasible.

[Features]
• The lock mechanism prevents unintended detachment after connection.
• Suitable as an intermediate fitting when extending a hose.
• Single-touch push-in connection for plug and socket.
• Ball bearing swivel mechanism prevents hose twisting (SNRG).
• Hose can be mounted by just inserting it into the nipple and tightening the nut (SNRG).
• A spring nut to prevent hose bending is included standard (SNRG).
• Low pressure loss valve structures used, providing increased flow rate.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
L200-20SH-STL-NBR
L200-30SH-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHose size of the mating side 
(Inch)

229,231 IDR

1 Piece(s) 1 Day(s) 101/4

229,231 IDR

1 Piece(s) 1 Day(s) 103/8

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)