(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Coupler, Small-Bore, Steel, PFF (Part Numbers)

High Coupler, Small-Bore, Steel, PFF

[Features]
· With a wide range of materials, sizes, and mounting shapes, catering needs for application from air piping in factories to connecting air tools.
·, Excellent durability and environment characteristics.
· Excellent coupler with wide application from air piping in factories to connecting air tools.
· Use air for steel and water for brass and stainless steel.
· However, please note fluid flows out on the plug side at separation.
· Improved strength for critical steel parts with heat treatment.
· Superior especially in abrasion resistance and durability.
· Abundant variety of main body materials, sizes and mounting shapes are standardized for use in a wide range of pneumatic applications.
· Heat treatment is carried out on important parts (Steel).
· Can be connected to High Coupler 200, nut coupler, nut coupler 200, line coupler, etc.
· Built-in automatic opening and closing valve.
· A variety of steel, brass, stainless steel, and main body materials.
· Abundant variety of sizes and mounting shapes.

Part Number

Configured Part Number is shown.

20PFF-STL-NBR

Part Number
20PFF-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

63,018 IDR

1 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1.5
Types of connection screw G Nominal of Thread 1/4

Please check the type/dimensions/specifications of the part 20PFF-STL-NBR in the High Coupler, Small-Bore, Steel, PFF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)