(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Coupler Ace, Plastic, for 2-Way Piping (Part Numbers)

High Coupler Ace, Plastic, for 2-Way Piping

[Features]
· Easy piping with 1/4 the weight of metal and one- touch connection.
· Pursuit of safety with the automatic lock on the sleeve.
· Metal-like pressure resistance.
· "Automatic lock function" prevents unexpected separation by locking the sleeve at the same time as connection is contained.
· Single-touch connection of a plug and socket by just pushing in.
· About one fourth of total mass is metal and easy to handle due to its light weight.
· Fluids can be water as well as air.
· Fluid can be introduced from both the plug side and socket side.
▪ Type with hose is also available.

Part Number

Configured Part Number is shown.

HA-T-PLA-NBR

Part Number
HA-T-PLA-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

498,889 IDR

1 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For High Coupler Small Diameter Socket Plug (Male) / Socket (Female) Socket (female) Body Material Resin(PLA)
Applicable Fluids Water / Air Types Standard / Branch Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1

Please check the type/dimensions/specifications of the part HA-T-PLA-NBR in the High Coupler Ace, Plastic, for 2-Way Piping series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)