(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polarizing Prism Holder

Polarizing Prism Holder

A holder for retaining cylindrical prisms such as a Glan-Thompson prism. Note: The CAD data of this series is being modified. This data will be made available as soon as the modifications have been completed.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
F65-1N
F65-2N
F65-3N
F65-4N
F65-5N
F65-6N
F543-1
F543-2
F544-1
F544-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHeight of Holder
(mm)
Width of Holder
(mm)
Applicable Element Diameter
(φ)
Travel Distance

4,684,099 IDR

1 Piece(s) 11 Day(s) or more 1028.527-360°

4,684,099 IDR

1 Piece(s) 11 Day(s) or more 1028.532.5-360°

4,684,099 IDR

1 Piece(s) 11 Day(s) or more 1028.539.5-360°

8,174,712 IDR

1 Piece(s) 11 Day(s) or more 103027-Coarse 360°, fine ±4°

8,174,712 IDR

1 Piece(s) 11 Day(s) or more 103032.5-Coarse 360°, fine ±4°

8,174,712 IDR

1 Piece(s) 11 Day(s) or more 103039.5-Coarse 360°, fine ±4°

3,702,880 IDR

1 Piece(s) 11 Day(s) or more 10--15.75Coarse 360°

3,702,880 IDR

1 Piece(s) 11 Day(s) or more 10--18.9Coarse 360°

6,219,897 IDR

1 Piece(s) 11 Day(s) or more 10--15.75Coarse 360°, fine ±4°

6,219,897 IDR

1 Piece(s) 11 Day(s) or more 10--18.9Coarse 360°, fine ±4°

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)