(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Breadboard (for M4/M6)

Aluminum Breadboard (for M4/M6)

Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

[Features]
· Laboratory units can be configured in saving space installations by placing on existing laboratory benches.
· Units configured on the breadboard can be moved to and stored at any location.
· Made of aluminum and the surface is anodized. It also comes with a handle which is useful for transportation.
· The top surface is configured of a 25 mm matrix of tapped holes for both M4 and M6 hole types. All holes are through holes.
· Features M6 bolt holes for fixing to vibration removal boards.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A64-33
A64-33M6
A64-34
A64-34M6
A64-44
A64-44M6
A64-46
A64-46M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPlate Dimensions
(mm)
Machining on upper face

11,062,857 IDR

1 Piece(s) 8 Day(s) or more 10300×300M4 Tap 25mm Matrix

11,062,857 IDR

1 Piece(s) 8 Day(s) or more 10300×300M6 Tap 25mm Matrix

13,074,086 IDR

1 Piece(s) 11 Day(s) or more 10300×450M4 Tap 25mm Matrix

13,074,086 IDR

1 Piece(s) 8 Day(s) or more 10300×450M6 Tap 25mm Matrix

15,579,044 IDR

1 Piece(s) 16 Day(s) or more 10450×450M4 Tap 25mm Matrix

15,579,044 IDR

1 Piece(s) 11 Day(s) or more 10450×450M6 Tap 25mm Matrix

17,620,766 IDR

1 Piece(s) 8 Day(s) or more 10450×600M4 Tap 25mm Matrix

17,620,766 IDR

1 Piece(s) 16 Day(s) or more 10450×600M6 Tap 25mm Matrix