(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Compact Steel 2-Stage Platform Truck

Click this image to zoom it.

Move the mouse over the image to zoom

Compact Steel 2-Stage Platform Truck

Standard Unit Price:
2,938,730 IDR
Days to Ship :
8 Day(s) or more

[Features]
·2-stage platform truck that is convenient for picking work, etc.
·Rubber bumper is attached around the entire circumference to gently absorb the impact.
·Everything from the handle to the deck and casters is a product purely manufactured in Japan.

Basic Specifications

  • Product Type
    Carry Carts
  • Main Body Material
    Steel
  • Main body: option
    Body
  • Handle Type
    Fixed handle
  • Exterior Dimensions: L x W x H(mm)
    760×480×850
  • Handle Height(mm)
    850
  • Weight(kg)
    16.5
  • Quantity
    1 unit

Details

Part Number
Quantity

Refine by

  • 1 unit
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
1 unit
8 Day(s) or more
2,938,730 IDR

Part Number : TCZTS2-15-G
Days to Ship 8 Day(s) or more
Standard Unit Price 2,938,730 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Carry Carts
  • Main Body Material
    Steel
  • Main body: option
    Body
  • Handle Type
    Fixed handle
  • Exterior Dimensions: L x W x H(mm)
    760×480×850
  • Handle Height(mm)
    850
  • Weight(kg)
    16.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Features of a sturdy steel platform truck with 2-stage specifications

Compact Steel 2-Stage Platform Truck: Related images

Due to 2-stage specifications, the height of the platform truck makes it ideal for anti-fatigue during picking work and bending work.
Double-loading surface allows you to carry more at once.
Made of sturdy steel, the load capacity is 50 kg for the upper stage and 100 kg for the lower stage, for a total of 150 kg.

Development History

 

It is a platform truck that is particular about manufacturing in Japan except for small points such as raw materials.
Stable supply of high-quality products has been pursued through automation production.

Related products

Compact Steel 2-Stage Platform Truck: Related images

THC Type Container (A Type)

A container commonly loaded on a cart for transport.

Compact Steel 2-Stage Platform Truck: Related images

Folding container skeleton

A container commonly loaded on a cart for transport.

Compact Steel 2-Stage Platform Truck: Related images

Box-type / Bucket-type container

A container commonly loaded on a cart for transport.


Tech Support