(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Foldable Resin Noiseless Platform Truck (With foot brake)

Click this image to zoom it.

Move the mouse over the image to zoom

Foldable Resin Noiseless Platform Truck (With foot brake)

Standard Unit Price:
3,762,142 IDR
Days to Ship :
8 Day(s) or more

[Features]
·Lightweight and convenient resin platform truck.
·Noiseless caster is used, that can clear 40 db or less of the environmental standard AA areas .
·It comes with a foot brake that is convenient for use on slopes, etc.
·Everything from the handle to the deck and casters is a product purely manufactured in Japan.
·Foot brake surface finish method: Powder coating finish
·Foot brake color: Ivory

Basic Specifications

  • Product Type
    Carry Carts
  • Main Body Material
    Plastic
  • Quiet measures
    Included
  • Main body: option
    Body
  • Handle Type
    Folding handle
  • Detail Type
    With foot brake
  • Exterior Dimensions: L x W x H(mm)
    930×600×905
  • Wheel Diameter(φ/mm)
    130
  • Handle Height(mm)
    865
  • Weight(kg)
    15.5
  • Specifications
    Handle: With caps to prevent fingers from getting caught, with foot brake
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
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
1 unit
8 Day(s) or more
3,762,142 IDR

Part Number : TCZTGB-30-G
Days to Ship 8 Day(s) or more
Standard Unit Price 3,762,142 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Carry Carts
  • Main Body Material
    Plastic
  • Quiet measures
    Included
  • Main body: option
    Body
  • Handle Type
    Folding handle
  • Detail Type
    With foot brake
  • Exterior Dimensions: L x W x H(mm)
    930×600×905
  • Wheel Diameter(φ/mm)
    130
  • Handle Height(mm)
    865
  • Weight(kg)
    15.5
  • Specifications
    Handle: With caps to prevent fingers from getting caught, with foot brake

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support