(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Connected Flatbed Trolley (Rubber Wheels Model)

Click this image to zoom it.

Move the mouse over the image to zoom

Connected Flatbed Trolley (Rubber Wheels Model)

Standard Unit Price:
926,535 IDR
Days to Ship :
8 Day(s) or more

Flat truck that can connect many vehicles vertically and horizontally by a connecting structure
With vertical and horizontal handle holes convenient for carrying, it is ideal for transporting small items
* The color of the rubber wheel portion and the anti-slip surface might be different from the photo

Basic Specifications

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Body
  • Load Surface(mm)
    600 x 400
  • Exterior Dimensions: L x W x H(mm)
    600 x 400 x 110
  • Wheel Diameter(φ/mm)
    64
  • Caster Material
    Rubber
  • Weight(kg)
    3.4
  • Features
    Carts can be connected indefinitely, vertically and horizontally. Handle bores are placed vertically and horizontally, to facilitate carrying. Ideal for transporting small objects.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
926,535 IDR

Part Number : TCZHP-10-G
Days to Ship 8 Day(s) or more
Standard Unit Price 926,535 IDR

Specificationtitle

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Body
  • Load Surface(mm)
    600 x 400
  • Exterior Dimensions: L x W x H(mm)
    600 x 400 x 110
  • Wheel Diameter(φ/mm)
    64
  • Caster Material
    Rubber
  • Weight(kg)
    3.4
  • Features
    Carts can be connected indefinitely, vertically and horizontally. Handle bores are placed vertically and horizontally, to facilitate carrying. Ideal for transporting small objects.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model Number Average Load
(kg)
Pallet Dimension
(mm)
Main Body Height
(mm)
Wheel Diameter
(mm)
Weight
(kg)
TCZHP-10-G 100 L 600 x W 400 H110 64 3.4


 [Specifications]
● Material: (Body) Polypropylene PP, (Casters) Rubber
● The color of the rubber wheel portion and the anti-slip surface might be different from the photo.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)