(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp Support Screw Jack (CSJ)

Clamp Support Screw Jack (CSJ)

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2026
  • Volume Discount

Convenient for supporting various clamps.
Allows connecting use of 2 or 3 in the case of one screw not being effective or lacking in height.
Use of an attachment allows convenient support for deformed objects.

PDF

Clamp Support Screw Jack:Related Image
Part Number
CSJ50
CSJ70
CSJ100
CSJ150
CSJ250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNo. A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
Withstand load
(N)
L Stroke
(mm)

462,608 IDR

1 Piece(s)Available 8 Day(s) or more 5040 ~ 504030248TM2040.271170010

482,998 IDR

1 Piece(s)Available 8 Day(s) or more 7050 ~ 734030329TM2040.351370023

604,507 IDR

1 Piece(s)Available 8 Day(s) or more 10070 ~ 10045354612TM2250.631960030

692,283 IDR

1 Piece(s)Available 8 Day(s) or more 15094 ~ 15050357012TM2551.11960056

1,193,322 IDR

834,013 IDR

1 Piece(s) Same day 250150 ~ 250604512015TM3252.4534300100

Loading...

  1. 1

Specifications

Clamp Support Screw Jack:Related Image

Part NumberNo.A
Stroke
BCDEFGHWithstand Load
(N)
Weight
(g)
CSJ5040 ~ 50104030248TM2041111,7000.27
7050 ~ 732332913,7000.35
10070 ~ 1003045354612TM22519,6000.63
15094 ~ 150565070TM251.10
250150 ~ 250100604512015TM3234,3002.45
[ ! ]TM refers to a 30° trapezoidal thread. (Corresponds to the JIS B 0216 appendix)

More Information


Convenient for supporting various models of clamps.
If one piece is insufficient for the stroke or height, connect 2 or 3 in a series. (Comes in only one size)
Clamp Support Screw Jack:Related Image

Example

Clamp Support Screw Jack:Related Image

Basic Information

H(mm) 11

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)