(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-Speed Steel Molding Straight Blade End Mill, 2-Flute

High-Speed Steel Molding Straight Blade End Mill, 2-Flute

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·Straight flute 2-flute end mill for general-purpose and easy-to-use high-speed steel tool forming
·Available in cutting diameters from ø1 to ø20

PDF

Part Number

Configured Part Number is shown.

High-Speed Steel Molding Straight Blade End Mill, 2-Flute:Related Image
Part Number
SEMH1
SEMH1.5
SEMH2
SEMH2.5
SEMH3
SEMH3.5
SEMH4
SEMH4.5
SEMH5
SEMH5.5
SEMH6
SEMH6.5
SEMH7
SEMH7.5
SEMH8
SEMH8.5
SEMH9
SEMH9.5
SEMH10
SEMH11
SEMH12
SEMH13
SEMH14
SEMH15
SEMH16
SEMH17
SEMH18
SEMH19
SEMH20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Shank Diameter
(mm)
Overall Length L
(mm)
Flute Length ℓ
(mm)

561,160 IDR

1 Piece(s)Available 10 Day(s) or more 16504

485,100 IDR

1 Piece(s)Available 10 Day(s) or more 1.56505

454,675 IDR

1 Piece(s)Available 10 Day(s) or more 26507

425,941 IDR

1 Piece(s)Available 10 Day(s) or more 2.56508

425,941 IDR

1 Piece(s)Available 10 Day(s) or more 365010

397,207 IDR

1 Piece(s)Available 10 Day(s) or more 3.565012

397,207 IDR

1 Piece(s)Available 10 Day(s) or more 465015

397,207 IDR

1 Piece(s)Available 10 Day(s) or more 4.565015

397,207 IDR

1 Piece(s)Available 10 Day(s) or more 565515

397,207 IDR

1 Piece(s)Available 10 Day(s) or more 5.565515

397,207 IDR

1 Piece(s)Available 10 Day(s) or more 665515

485,100 IDR

1 Piece(s)Available 10 Day(s) or more 6.586018

485,100 IDR

1 Piece(s)Available 10 Day(s) or more 786018

485,100 IDR

1 Piece(s)Available 10 Day(s) or more 7.586018

485,100 IDR

1 Piece(s)Available 10 Day(s) or more 886020

618,629 IDR

1 Piece(s)Available 10 Day(s) or more 8.5106520

618,629 IDR

1 Piece(s)Available 10 Day(s) or more 9106520

618,629 IDR

1 Piece(s)Available 10 Day(s) or more 9.5106520

618,629 IDR

1 Piece(s)Available 10 Day(s) or more 10106525

752,158 IDR

1 Piece(s)Available 10 Day(s) or more 11127025

752,158 IDR

1 Piece(s)Available 10 Day(s) or more 12127025

845,122 IDR

1 Piece(s)Available 10 Day(s) or more 13128030

911,041 IDR

1 Piece(s)Available 10 Day(s) or more 14128030

1,107,110 IDR

1 Piece(s)Available 10 Day(s) or more 15169030

1,166,269 IDR

1 Piece(s)Available 10 Day(s) or more 16169030

1,166,269 IDR

1 Piece(s)Available 10 Day(s) or more 17169530

1,424,875 IDR

1 Piece(s)Available 10 Day(s) or more 18169530

1,490,794 IDR

1 Piece(s)Available 10 Day(s) or more 192010040

1,555,024 IDR

1 Piece(s)Available 10 Day(s) or more 202010040

Loading...

  1. 1

Specifications

High-Speed Steel Molding Straight Blade End Mill, 2-Flute:Related Image

Model Number
SEMH

Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
1 4 50 6
1.5 5 50 6
2 7 50 6
2.5 8 50 6
3 10 50 6
3.5 12 50 6
4 15 50 6
4.5 15 50 6
5 15 55 6
5.5 15 55 6
6 15 55 6
6.5 18 60 8
7 18 60 8
7.5 18 60 8
8 20 60 8

 

Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
8.5 20 65 10
9 20 65 10
9.5 20 65 10
10 25 65 10
11 25 70 12
12 25 70 12
13 30 80 12
14 30 80 12
15 30 90 16
16 30 90 16
17 30 95 16
18 30 95 16
19 40 100 20
20 40 100 20


For Cutting Conditions, Refer to >>Click here.

Basic Information

Material High-Speed Steel

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)