(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Vinyl Tube

General Purpose Vinyl Tube

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

General purpose vinyl tube for a variety of applications


● Tube with superior electrical insulation, thermal aging and flexibility for easy machining.
● Wide range of internal diameters, from φ1.0 mm to φ20.0 mm, and three colors, white, transparent and black, available.
● Printing comes up clearly on white tube with internal diameters of 3.2, 3.4, 3.6, 4.2 and 5.1, making it ideal as a wire marker tube.
● Pressure resistant 300 V compliant product

(i)Caution

  • This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.

Part Number

Configured Part Number is shown.

Specification Table

· White type is matte.
· Appearance and specifications are subject to change without notice.
■ 10 m (Cut Product)
ModelOverall Length
(m)
TypeInternal Diameter φ (mm)Color
VTUB1.0W
(White)


N
(Transparent)


BK
(Black)
10
1.5
2.0
2.5
3.0
3.5
4.0
4.5
5.0
5.5
6.0
7.0
8.0
9.0
10.0
11.0
12.0
13.0
14.0
15.0
16.0
18.0
20.0
3.2
W
(White)
3.4
3.6
4.2
5.1
■ 50 m, 100 m, 200 m (Wound)
ModelOverall Length
(m)
TypeInternal Diameter φ (mm)Color
VTUB1.0W
(White)


N
(Transparent)


BK
(Black)
200
1.5
2.0
2.5
3.0
3.5
4.0
4.5
5.0100
5.5
6.0
7.0
8.0
9.0
10.0
11.0
12.0
13.0
14.0
15.050
16.0
18.0
20.0
3.2
W
(White)
200
3.4
3.6
4.2
5.1
Outline Drawing
■ Vinyl Tube Specification Table
Internal Diameter mm ATube Wall Thickness mm BToleranceStandard length of 1 reel m
Internal Diameter mmTube Wall Thickness mm
3.20.45±0.2+0.1 −0.08200
3.40.45±0.2+0.1 −0.08200
3.60.45±0.2+0.1 −0.08200
4.20.45±0.2+0.1 −0.08200
5.10.45±0.2+0.1 −0.08200
Select the wire marker tube size with the compatible outer wire and terminal diameters from the dimension specification table.
Wire is based on IV wire, and crimp terminal is based on commercially available sizes.

Overview of Specifications

■ Specification Table
ModelInternal Diameter φ
Tolerance (mm)
Outer Diameter φ
(mm)
ThicknessThickness
Tolerance (mm)
Weight
(g/m)
TypeInternal Diameter φ (mm)Color
VTUB1.0 W
(White)


N
(Transparent)


BK
(Black)
±0.11.80.4±0.081.47
1.5 2.33.03
2.0 ±0.22.83.46
2.5 3.34.78
3.0 40.5±0.15.95
3.54.57.62
4.0±0.358.5
4.55.510.01
5.0610.38
5.56.511.49
6.0±0.4712.56
7.0814.77
8.0916.88
9.01019.46
10.0110.622.84
11.0±0.512.223.19
12.013.225.79
13.014.228.27
14.015.228.45
15.016.231.22
16.0±117.234.02
18.019.60.855
20.021.662.3
3.2
W
(White)
±0.24.20.57.37
3.44.47.56
3.64.67.71
4.2±0.35.29.2
5.16.110.45
Specifications
MaterialSoft PVC
Operating Temperature Range−20°C to +60°C
ColorWhite, Black, Transparent
Part Number
VTUB3.0-W-10
VTUB4.0-W-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInternal diameter Φ
(mm)
Outer diameter Φ
(mm)

104,287 IDR

1 Piece(s) Same day 1034

130,041 IDR

1 Piece(s) Same day 1045

Loading...

  1. 1

Basic Information

Material Soft PVC Operating temperature range(℃) -20 ~ 60 Color White
Total length(m) 10 Thickness(mm) 0.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)