(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dust-Proof Filter For Chassis【2 Pieces Per Package】

Dust-Proof Filter For Chassis

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]A 10 mm thick chassis filter · A large size, 430 × 140 mm. Easily cut with scissors · The white color makes it easy to identify when it is time to replace.


10 mm Thickness Chassis Filter
● Large filter measuring 430 mm × 140 mm. This product can be cut easily with scissors, so cut it to size before use.
● Because it is white, you will immediately know when it is time to replace the filter.

Appearance and specifications are subject to change without notice.
Comes in a 2-piece pack.

Part Number

Configured Part Number is shown.

PCBC-FILTER

Specification Table

Model
PCBC-FILTER

• The product shown above is sold in a single pack (includes 2 pieces).

Overview of Specifications

Specifications
ColorWhite
Size (mm)430×140×10
Corresponding Models
PCBC-U4004BP
PCBC-U4004MB
PCBC-AREM4UBP
PCBC-AREM4UMB
PCBC-S400-J01-R
PCBC-2173P-BP
PCBX-YYA202
PCBX-SL4

Corresponding Models
PCBX-SL4A
PCBC-JOY608M1-WOPS
PCBX-71J3-R
PCBC-AEC206
PCBC-AEC204
PCBC-JOY606A
PCBC-JOY608F
Part Number
PCBC-FILTER
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

338,049 IDR

2 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PCBC-FILTER in the Dust-Proof Filter For Chassis series.

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)