(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

For R Series Stainless Steel Cleanroom, RSUSC Series

For R Series Stainless Steel Cleanroom, RSUSC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • For R Series Stainless Steel Cleanroom, RSUSC Series
  • For R Series Stainless Steel Cleanroom, RSUSC Series
  • For R Series Stainless Steel Cleanroom, RSUSC Series

Snap-lock type, extra-low-priced stainless-steel box that has no packing on the back of the door

  • Stainless Steel
  • Free Size
  • Web Box

Stainless Steel Box for Clean Room Use
· Surface treatment is hairline only
· No seal, no dust concerns
· Adopts 1.2 thick plate for light weight and low price.
· No gap between the body and doors

Welding Marks
· Weld marks as seen in the photographs are generated on the back side of the surface where welding was performed, such as on the intermediate plate mounting bracket and the grounding terminal.
R Series Stainless Steel for Clean Rooms RSUSC Series: Related Image
R Series Stainless Steel for Clean Rooms RSUSC Series: Related Image

Part Number

Configured Part Number is shown.

RSUSC-[100-400/1]-[100-400/1]-[60-350/5]-H

Specification Table

R Series Stainless Steel for Clean Rooms RSUSC Series: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
R Series Stainless Steel for Clean Rooms RSUSC Series: Related Image

Basic Specifications

R Series Stainless Steel for Clean Rooms RSUSC Series: Related Image
R Series Stainless Steel for Clean Rooms RSUSC Series: Related Image
R Series Stainless Steel for Clean Rooms RSUSC Series: Related Image
Part Number
RSUSC-[100-400/1]-[100-400/1]-[60-350/5]-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Brushing

-

1 Piece(s) 10 Day(s) or more 10100 ~ 400100 ~ 40060 ~ 350H

Loading...

  1. 1

Basic Information

Type Control box Material Stainless steel Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Snap Key
Strainer N/A Main body plate thickness(mm) 1.2 Surface Treatment Brushed
Plate Thickness (Door/Cover)(mm) 1.2 Plate Thickness (Medium Plate)(mm) 1.6

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)