(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

R Series Stainless Steel Handle without IP, RSUSA Series

R Series Stainless Steel Handle without IP, RSUSA Series

Click this image to zoom it.

Move the mouse over the image to zoom

Handle-type made of stainless steel

  • Stainless Steel
  • Free Size
  • Hole Machining
  • Web Box

Stainless Steel Handle Type with Focus on Low Price
· Surface treatment is hairline only
· Outer hinge for larger intermediate plate size

 
Welding Marks
· Weld marks as seen in the photographs are generated on the back side of the surface where welding was performed, such as on the intermediate plate mounting bracket and the grounding terminal.
· Chemical treatment of weld marks is performed prior to product shipment, but some marks may remain.
· Depending on the size, there may be welds on the back side as shown in the photo.
R Series Stainless Steel Handle Without IP RSUSA Series: Related Image
Handling the product
· The door will be difficult to open due to the packing density.
· The product will be shipped without locking the key. The key is attached inside the door.
· Since high-density packing is used, if the heavy object is stored with the packing on top, the packing may be crushed and it may be difficult to open the door. Crushed packing is not subject to return or exchange, so please purchase it separately. (Refer to the following Product Specifications for the model number.)
R Series Stainless Steel Handle Without IP RSUSA Series: Related Image

Part Number

Configured Part Number is shown.

RSUSA-H-[200-600/1]-[200-600/1]-[100-350/5]

Specification Table

Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
DW
H
¥ Normal Unit Price
200 to 299300 to 399400 to 499500 to 600
100 to 155200 to 299
300 to 399
400 to 499
500 to 600
160 to 195200 to 299
300 to 399
400 to 499
500 to 600
200 to 245200 to 299
300 to 399
400 to 499
500 to 600
250 to 295200 to 299
300 to 399
400 to 499
500 to 600
300 to 350200 to 299
300 to 399
400 to 499
500 to 600

Basic Specifications

R Series Stainless Steel Handle Without IP RSUSA Series: Related Image
R Series Stainless Steel Handle Without IP RSUSA Series: Related Image
R Series Stainless Steel Handle Without IP RSUSA Series: Related Image
R Series Stainless Steel Handle Without IP RSUSA Series: Related Image
R Series Stainless Steel Handle Without IP RSUSA Series: Related Image
R Series Stainless Steel Handle Without IP RSUSA Series: Related Image
R Series Stainless Steel Handle Without IP RSUSA Series: Related Image
Part Number
RSUSA-H-[200-600/1]-[200-600/1]-[100-350/5]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

-

1 Piece(s) 10 Day(s) or more 10200 ~ 600200 ~ 600100 ~ 350

Loading...

  1. 1

Basic Information

Type Control box Material Stainless steel Protection function (environmentally resistant) None
Installation Indoor Locking type Handle Strainer Yes
Main body plate thickness(mm) 1.5 Features Surface Coating: Brushed Plate Thickness (Door/Cover)(mm) 1.5
Plate Thickness (Medium Plate)(mm) 1.6

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)