(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mounting Fixture (Flexible Arm for Fiber Lighting

Mounting Fixture (Flexible Arm for Fiber Lighting

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mounting Fixture (Flexible Arm for Fiber Lighting
  • Mounting Fixture (Flexible Arm for Fiber Lighting
  • Mounting Fixture (Flexible Arm for Fiber Lighting
  • Mounting Fixture (Flexible Arm for Fiber Lighting

[Applications]·The arm allows fiber lightning to be moved and fixed at will. "Features" · Supports from ø12 to ø30 · Load capacity up to 600 g · 2 types are available: standard type and long type

  • Lent Out Free of Charge

An arm that can freely move and fix fiber lighting.
● Supports Φ12 to Φ30
● Load resistance: up to 600 g
● Standard type and long type are available

· Appearance and specifications are subject to change without notice.
* EMVA-EX has been discontinued. The substitute is EMVA-EX2
EMVA-EXL is only available while stock supplies last. The substitute is EMVA-EXL2
Refer to the CAD drawing.

Part Number

Configured Part Number is shown.

EMVA-EX2

Specification Table

 

Model

 Load Resistance

EMVA-EX2

 600 g

EMVA-EXL

 1,000 g

Overview of Specifications

EMVA-EX
Mounting Fixture (Flexible Arm for Fiber Lighting): Related Image

EMVA-EXL2
Mounting Fixture (Flexible Arm for Fiber Lighting): Related Image
Part Number
EMVA-EX2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,372,351 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EMVA-EX2 in the Mounting Fixture (Flexible Arm for Fiber Lighting series.

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)