(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Pipe Frames (Part Numbers)

Stainless Steel Pipe Frames

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

E-PFSUS28-4000

Drawing/Specifications



[ M ] Material: SUS430

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-PFSUS28-4000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

151,560 IDR

1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Pipe Material SUS430 Pipe Outer Dia.(Ø) 28 Specifications Standard
Color No Coating Surface Treatment, Coating No Treatment Shape Straight
Sale Type Sold Separately Overall Length L(mm) 4000

Please check the type/dimensions/specifications of the part E-PFSUS28-4000 in the Stainless Steel Pipe Frames series.

Tech Support