(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3030 Aluminum Frames Slot Width 8 (Part Numbers)

Part Number

Configured Part Number is shown.

LCFLY8-3030-6000

Dimensional Drawing
Slot Size

                 

Frame

 
 Material Surface Treatment
6063-T5Yellow Coating

Specification Table
■Fixed Length(6000mm)
ExtrusionOverall Length LMass
kg/m
Cross Sectional Moment of inertiaCross section moment of inertia
TypePart No.lx(cm4ly(cm4Zx(cm4Zy(cm4
①StandardLCF8-303060000.832.862.851.81.8
②Light0.661.671.671.331.33



■Configurable Length(50-5000mm)
ExtrusionOverall Length L
(1mm increments)
Mass
kg/m
Cross Sectional Moment of inertiaCross section moment of inertia
TypePart No.lx(cm4ly(cm4Zx(cm4Zy(cm4
①StandardLCF8-303050-50000.832.862.851.81.8
②Light0.661.671.671.331.33
Overall Length L+0.5/-0.5 mm
Alterations


Precautions

Related Products
Recommended Products 1Recommended Products 2Recommended Products 3
4040 Aluminum Frames Slot Width 8Single Side Tabbed BracketsPVC Plate Standard Type
推荐产品1推荐产品2推荐产品3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCFLY8-3030-6000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

368,867 IDR

5 Piece(s) Same day

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Type_ LCF (Economy-Series) Number of Slotted Surfaces Four-Side Slots
Surface Treatment Baked Yellow Paint Extrusion Series MISUMI Economy Series LCF 30/40/50/60 (Slot Width 8 mm) Extrusion Type Square Shape
Surface Milled Not Provided Material 6063-T5 L Dimension Fixed, Specified Fixed
Overall Length L (Effective Length)(mm) 6000 Type Standard Weight(kg/m) 0.641

Please check the type/dimensions/specifications of the part LCFLY8-3030-6000 in the 3030 Aluminum Frames Slot Width 8 series.

Tech Support