(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Clean & Pack]Mounting Holders for Proximity Sensors


[ ! ] Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m.
Type[M] Material[S] Surface TreatmentCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-SBRKA6063Clear AnodizeDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-SBRKPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ]See the details of precision cleaning and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberM
SL-SBRK48
Part NumberMM × P
(Fine)
Mass (g)
TypeNo.
SL-SBRK
SH-SBRK
488 × 1.018
1212 × 1.016

Cleaning Process

· Degreasing (Part Number: SL-□□)

* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
* If the surface treatment is low-temperature black chrome plating, IPA cleaning will be applied.

Working Environment: General environment


Hydrocarbon cleaning Ro water cleaning
Neutral Detergent Cleaning

High-pressure jet washing (Ro water) followed by pure water cleaning

Oil-free Compressor Used

Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning
Neutral Detergent Cleaning

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use pure water (13 MΩ·cm)

Use nitrogen blow

Conducted on a clean bench in a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
Neutral Detergent Cleaning

Electrolytic polishing in an electrolytic polishing tank according to the material

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use warm pure water (13 MΩ·cm)

Use nitrogen blow

Conducted on a clean bench in a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

Depending on some products and dimensions,
packaging type may vary.
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
 
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SH-SBRK4-8
SH-SBRK4-12
SL-SBRK4-8
SL-SBRK4-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Diameter (Screw Type) Cleaning Method

309,474 IDR

1 Piece(s)Available 10 Day(s) or more M8Precision Cleaning

309,474 IDR

1 Piece(s)Available 10 Day(s) or more M12Precision Cleaning

252,632 IDR

1 Piece(s)Available 10 Day(s) or more M8Degreasing

252,632 IDR

1 Piece(s)Available 10 Day(s) or more M12Degreasing

Loading...

  1. 1

Basic Information

Type Other Pitch P(mm) 1.0 Surface Treatment Clear Anodize
Material A6063

Tech Support