(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Plungers Load Adjustable

Product Overview
Ball Plungers Load Adjustable

• Ball plungers, also known as ball point set screws, ball screws, positioning balls, touch balls, steel ball tightening spring screws, etc., can be used for temporary positioning and index adjustment of workpieces, relying on the spring to push out the front ball through a fixed stroke.
• For this series, the load can be adjusted freely by tightening the nut to compress the inner spring.
Dimensional Drawing
Dimensional Drawing

■By tightening the nut, the inner spring is compressed, and the load can be adjusted freely.
Specification Table
Specification Table
Part NumberMetal BallResin ballM2(Fine)LCXMin. Screw-in Amount (X=0)Max. Screw-in Amount (X=Xmax)
TypeM1(Coarse Thread)dsdsLoad (N)Load (N)
min.max.min.max.
E-LBPCF
E-LNPCF
84141M5x0.5166.410~2.610203241
1051.251.2M6x0.75186.51.30~2.77213852
127.11.87.11.8M8x1.0226.61.80~2.83294262
Note: In order to ensure assembly performance, a certain initial value will be screwed in for the stroke X.

Material Specification
TypeBodyBallSpringNut
Material Material Hardness Material Material
Metal BallE-LBPCFSUS303SUS440C55HRC~SUS304SUS303
Resin ballE-LNPCFPOM-
Product Features
♢This series has a stainless steel body and a stainless steel or polyacetal ball head.
♢There is a wrench slot on the tip. The rear hex socket is provided for load adjustments and can not be used to tighten the unit. Only the straight slit is used for tightening.
♢ The ball plunger has a simple structure: the front ball is pushed out through a fixed stroke by the internal spring and it can be released by pressing in the ball against the elastic force.
Usage Method
Usage Method
Example of Use
Example of Use

Part Number
E-LBPCF8
E-LBPCF10
E-LBPCF12
E-LNPCF8
E-LNPCF10
E-LNPCF12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship外径M1
(mm)
Stroke (S)
(mm)
Ball Material Initial Load
(N)

44,784 IDR

1 Piece(s)Available 17 Day(s) 81[Stainless Steel] Stainless Steel10

57,692 IDR

1 Piece(s)Available 17 Day(s) 101.2[Stainless Steel] Stainless Steel7

64,015 IDR

1 Piece(s)Available 16 Day(s) 121.8[Stainless Steel] Stainless Steel3

44,784 IDR

1 Piece(s)Available 17 Day(s) 81[Others / Ceramics] Resin10

57,692 IDR

1 Piece(s)Available 17 Day(s) 101.2[Others / Ceramics] Resin7

63,751 IDR

1 Piece(s)Available 17 Day(s) 121.8[Others / Ceramics] Resin3

Loading...

  1. 1

Basic Information

Mounting Method Screw (Hex) Thread Locking Treatment Not Provided Initial Load (Range)(N) 0.01~50
Tip Heat Treatment Not Provided Main Body Surface Treatment Not Provided Pin Surface Treatment Not Provided

Frequently asked question (FAQ)

Question: What role does a ball plunger play?
Answer: It specifies the stroke of the front ball and can be used for temporary positioning and indexing of workpieces.
Question: What role does a ball plunger play?
Answer: With pin-shaped front section, it can be used to eject workpieces or stoppers.
Question: What is the meaning of load min and max?
Answer: The min. load represents the initial load, and the max. load represents the load at the maximum press-in limit of ball head.
Question: What is the anti-loosening treatment of a ball plunger?
Answer: It refers to fixation using anaerobic adhesives filled in microcapsules. A ball plunger will fail once it becomes loosened, so it is necessary to use anaerobic adhesives for threads. An ideal anti-loosening effect will be achieved when placed at a temperature above 25℃ for 72 hours.

Check other FAQ (1 items) Hide

Tech Support